CO2 Transcritical Booster Supermarket Refrigeration Training

DAY 1 - Tuesday, March 28th, 2023
This half-day CO2 Transcritical Booster Supermarket Refrigeration course by Emerson will be using a working CO2 Booster system as a training aid. The course will cover CO2 as a refrigerant, safety requirements, and architecture types. We will also cover what contractors need to know before working on a system and highlight the impact of high ambient technologies on energy efficiency in California.

Start Time: 8:30 AM
End Time: 12:00 PM
Category: Tulare
Event Class: On Location Workshop EE

Instructor Name: Andre Patenaude, Mike Hill, and Alain Mongrain

Technology Subject: HVAC/R

Location (Address):
Energy Education Center Irwindale - 6090 N. Irwindale Ave. Irwindale, CA  91702

Learning Level: Intermediate

Maximum Attendance: 25
* REGISTRATION FULL *
DAY 1 Waiting List
Tuesday, 3/28/2023
Checking this box indicates that you select to receive marketing communications such as newsletters and promotions. You can change or cancel your communication preferences at any time.
©2023 Emerson Electric Co. All rights reserved.